TRX revolutionises 3D motion

Telescopic triflex® TRX provides space-saving installation with a retraction distance of up to 36%

Telescopic and twistable combined

  • Extends the functionality of the triflex® series by adding telescopic movement.
  • Patented chain links provide up to 36% length compensation while maintaining connection integrity and torsional flexibility.
  • An integrated rubber band automatically retracts the chain to its starting position, with adjustable retraction force.
  • Reduces weight by up to 83% compared to a conventional solution using a separate retraction system (RSP).

Tech Up

Cost Down

Proof

Sustainability

Experience the TRX from completely new angles

Start animation with the 'play' button and change the viewing angle with the mouse

Cable guidance in the TRX

triflex TRX energy chain with arrows showing movement direction and three cable routing states.

Matthias Meyer explains the TRX

  • 3D movement capability
  • Torsion-resistant design
  • Can be extended and shortened
  • Compatible with TRE and TRC systems in the corresponding size
  • Also telescopes, making the TRX ideal for applications with changing distances and dynamic robot movements

Suitable products for the TRX

Angled tube with mounting bracket

Support system with two clamps for a bent pipe or cable hose.
  • The TR.920.237.60.01 compact connection, combined with the TR.912.099 angled tube, provides maximum freedom of movement at the robot connection point.
  • Elongated mounting holes enable direct installation on a wide range of robot models without the need for additional adapter plates.
  • The compact, space-saving design creates an optimal connection point, even in confined robot cells.

Compact connection for connecting the TRX to the angled tube

igus connection element with connected cables and cable protection conduit.
  • Integrated strain relief tie-wrap plates
  • Suitable for use with angled tube TR.912.099
  • Quick to assemble with a space-saving design
  • Multiple adjustment options for flexible installation

Contact us

Contact details

Opening hours