e-loop® - The Service Loop Alternative

Modular and maintenance-free top drive cable carrier

  • Modular, openable design with individually replaceable links for easy maintenance
  • Quick installation using dedicated mounting brackets
  • Robust PU outer body for impact protection
  • High reliability with secondary locking on all connections
  • 4‑year e‑chain® guarantee

How is the e-loop® service loop alternative constructed?

e-loop in detailed view with assembled and open ring construction.
  1. The inner body consists of four injection molded parts. Two of these parts form the crossbar in the chain link and are screwed together (so that they cannot be lost). The screw connection clamps them onto the hauling rope.
  1. Outer protectors made of impact-absorbing PU ensure that the e-chain® and the interior cables are protected in the event of hard impacts.
  2. The individual chain links are clamped onto the high strength hauling rope. The rope itself is made of plastic fibre and has a permissible tensile load of 50kN.
  3. The mounting brackets of the e-loop® are stable steel mounting brackets. The plastic fibre rope, which absorbs the entire tensile force of the e-loop®, is integrated into them.

The e-loop® can be used in the following industry's

Tech up

Cost down

Proof

Sustainability

Families of e-loop®

igus e-loop ELP as a closed energy chain for moving cables on a machine.
igus e-loop ELP as a closed energy chain for moving cables on a machine.


Dynamic, full-webbed | for almost all applications

Part No.Inner width Bi [mm]Outer width Ba [mm]Bend radius [mm] Max filling weight [kg/m]¹
ELP.220.01.D15022038050
ELP.300.01.D23030050050
ELP.430.01.D36043062570
ELP.TD.300.* 23030050050
igus e-loop ELP system with black elements aligned for cable guidance.
igus e-loop ELP system with black elements aligned for cable guidance.

Static, semi-rigid | for purely static cable routing

Part No.Inner width Bi [mm]Outer width Ba [mm]Bend radius [mm] Max filling weight [kg/m]¹
ELP.220.01.S15022017550
ELP.300.01.S23030021050

Applications with e-loop®

Full functionality in spite of a snowstorm - top drive service loop

e-loop® in offshore drilling

  • Increased cable service life through strain reduction
  • Decreased maintenance costs
  • Protection in harsh environments
Seadrill e-loop on the drilling tower with guided cables and hoses.

Top drive system with e-loop® service loop alternative

e-loop cable management on a yellow industrial machine with protected cables.

Bucket wheel excavator with the e-loop®

Bucket-wheel excavator with conveyor belts in an open-pit mine.

Frequently asked questions regarding e-loop®

Drilling tower with cables and hydraulic lines against a blue sky.

Reliable top drive chains

e-loop connection element variant with flange and hook versions on a cable carrier.

e-loop assembly instructions

e-loop cable guidance in vertical drilling rigs

Future of drilling

Worker installing cable chains on industrial equipment.

Installation

Contact us

Contact details

Opening hours