Change Language :

Long service life, predictable maintenance, maximum system availability - these issues are more important than ever when companies start automating processes with robots.
To fulfil all these requirements, igus now offers the TR.P system!
The TR.P system measures the tensile forces on the robot head. If predefined maximum values are exceeded, it triggers a reaction via a potential-free contact. This can be a message to the operator or even a stop of the robot.
By implementing the tried-and-tested i.Sense and a modular sensor system on the moving arm of the triflex dress pack, it is possible to identify problematic movements: excessive bending, overextension and damage due to jamming might impair the dress packs and can be identified at an early stage without creating and evaluating image material. This saves a lot of time as operators can recognise challenges to the energy supply system during commissioning, and damage to the energy supply or the cables and hoses to be guided can be avoided.
TR.P is also suitable as a measuring system for "problem robots". It helps operators identify problematic movements when dress packs are used during commissioning and later in productive operation and find solutions before damage occurs.

The key to success: smart maintenance offers a wide range of options for making applications as simple as possible and as smart as desired.

Tested!
Every year, we carry out over 15,000 tests at our 742 test facilities to collect sufficient data for our various service life algorithms.

Recycling programme
Recycle energy chains, regardless of the manufacturer, at igus. How does it work?

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h