Drive technology solutions

DRE_GEN_drylin_drive_econ_series_XX_1

The right linear axis for every challenge

From extremely small and light to particularly robust and large:

econ
  • Cost-effective and maintenance-free entry-level models
  • With lead screw and toothed belt drive
  • Cost-effective components manufactured via injection moulding
  • Configured and supplied ready for installation according to customer requirements
FDA
  • FDA-compliant plastics and approval in accordance with EU Regulation 10/2011
  • No product contamination due to the absence of product lubrication
  • Resistance to temperature and corrosion
  • Resistance to chemicals, acids, alkaline and alcoholic cleaning agents
FDA
  • Comprehensive product range with the smallest linear axes to save installation space
  • Particularly light and quiet linear modules
  • Drive with lead screw or toothed belt
  • Manual and motorised solutions with integrated electric motor
  • Robust design
stainless steel
  • Resistant to chemicals
  • Extremely robust design
  • With corrosion-resistant steel components
  • Plain bearings available: iglidur® J = standard, iglidur® A180 = FDA-compliant, iglidur® X = high temperature
  • Individual configuration possible
heavy duty
  • Suitable linear axes for particularly high loads of up to 25,000N
  • Robust hard-chromed steel shafts and self-locking trapezoidal threads
  • Self-locking trapezoidal threads
  • Various installation sizes
  • Also available with multi-carriage options
heavy duty
  • Linear axes for extreme conditions
  • Low inertia due to low intrinsic mass of guide and carriage
  • 100% lubrication-free design with plain bearings
  • Variable stroke length
  • Lightweight and corrosion-resistant
HTX
  • Shafts and lead screw made of stainless steel
  • Bearing material iglidur X
  • Carriages and trusses made of anodised aluminium
  • Suitable for temperatures of up to 180°C, e.g. for industrial or medical furnaces and more
EX protection
  • For applications in highly sensitive environments such as flour production, woodworking or paint shops
  • Earthing for voltage reduction
  • Customised stroke lengths of up to 2,000mm
  • Carriage lengths of 100/150/200mm
Linear module SLWP
  • High-strength carbon manufactured via the pultrusion process
  • Tribologically optimised drylin W rail profile made of carbon
  • 25% lighter than aluminium, 75% lighter than steel
  • Anti-magnetic
Anti-reflect
  • Reduction of interfering reflections
  • Ideal for high-precision measuring systems and light-sensitive work areas
  • Discreet look in black

Test the drylin drive technology

drylin miniature linear module sample
  • Space-saving and robust design
  • 100% lubrication-free
  • Very easy to assemble
  • Cost-effective

Application examples of drive technology

Drive technology application example Art Robotics

Special measuring setup with lead screw axes

Drive technology application example

3D printer for concrete l Lubrication-free solution in a dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

Further application examples

Contact us

Contact details

Opening hours