Linear modules drylin SHTC Heavy Duty

shtc
  • For heavy loads of up to 25,000N
  • Maximum stroke length of 1,500mm
  • Self-locking trapezoidal thread
  • Two installation sizes

The sizes of the SHTC Heavy Duty series

Linear module drylin SHTC-40
  • Carriage length: 70mm
  • Max. stroke length: 1,500mm
  • Shaft ø: 40mm
  • For loads of up to 16,000N
Linear module drylin SHTC-50
  • Carriage length: 80mm
  • Max. stroke length: 1,500mm
  • Shaft ø: 50mm
  • For loads of up to 25,000N

Also discover the SLR series

SLR
  • Linear module for high loads
  • Various carriage designs
  • Simple alignment via dowel pins, without additional bottom clamps
  • Wide range of connection options
  • Split, replaceable lead screw nut
  • 100% lubrication-free

Configure an individual SHT linear module online

Online linear module configuration
  • Find and order the right linear module with just a few clicks
  • Make your entries and select the suitable product
  • Choose optional accessories
  • Add to shopping cart and order or request online
  • Download parts list as a PDF
self-locking

Self-locking

Icon_high loads

High loads

several-carriages-sht-slide

With several carriages

Further products and variants

Stainless steel drylin SHT linear module
  • Resistant to chemicals
  • Extremely robust and corrosion-free
  • FDA-compliant version available
igus drylin SHT XY table
  • High precision
  • 100% lubrication-free
  • Precise alignment due to CNC production
igus stepper motor
  • Suitable NEMA stepper motors
  • Further accessories (initiators, motor cables)
  • Fully assembled

drylin® linear modules with a single click ...

igus linear modules shop
  • With lead screw or toothed belt drive
  • Each system is available in two defined stroke lengths
  • Flexible with drive pin for manual and electric operation Ready to install with lead screw clamp, position indicator and hand wheel for fast, reproducible adjustments
  • No time-consuming searching and assembling
  • Reduced design effort as PDF and CAD files can be downloaded in the online shop

Contact us

Contact details

Opening hours