igusigus-icon-cart(0)

iglidur® J, thrust washer, mm

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
iglidur® J, thrust washer, mm
igus-icon-lupe
iglidur® J, thrust washer, mm drawing
igus-icon-lupe
1 from 2
iglidur® J, thrust washer, mm
iglidur® J, thrust washer, mm drawing
  • Part number: JTM-0512-010
  • Material: iglidur® J
  • Shape: Shop thrust washers
  • Dimensions:
    • d1 5.3 mm
    • d2 12 mm
    • s 1.5 mm
  • Adjust dimensions
  • Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® J | The versatile endurance runner
 
  • Over 250 dimensions available from stock
  • Low wear many different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with low-cost soft shaft materials
  • Low moisture absorption
One main advantage of iglidur® J thrust washers is the combination of a low coefficient of friction when running dry and the low stick-slip tendency. With a recommended maximum surface pressure of 35 MPa, iglidur® J thrust washers are not suitable for extreme loads.
 
Typical application areas
 
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • For highest wear resistance at low to medium pressures
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is required
  • Vibration dampening
  • When good chemical resistance is required
  • Best performance with low-cost soft shaft materials
  • Low moisture absorption
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH