Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® linear systems

Based on the "sliding instead of rolling" principle

Our lubrication-free linear systems travel in dry operation, which makes them maintenance-free and resistant to external influences. In addition, they run especially quietly thanks to the materials used and the special design involved. You can easily calculate the service life online in just a few steps.
Thanks to the personal choice of high-quality single parts, every linear system can be adapted to individual needs. Switching to a sliding system can reduce running operating costs and greatly improve technology, resulting in smooth operation and long service life.

Would you like more information about drylin® or an individual consultation? Our experts will be happy to get in touch with you.
Contact the expert

Versatile and flexible linear systems

drylin W profile guides

drylin® W profile linear guides

Dirt-resistant and tough

Easy assembly

Lightweight and quiet operation

Great variety of rails

 

More information on profile guides

Visit the shop
low profile guides

drylin® N low-profile guide system

Low installation dimensions between 6-12mm

Lightweight

Rails in silver or black anodised

Four rail widths from 17mm to 80mm

 

More information on low-profile guide systems

Visit the shop
Rail guide systems

drylin® T linear guide rails

Fast alternative to ball guides

Identical connector and hole dimensions

Automatic clearance adjustment

High static load capacity

Adjustable bearing clearance

More information on rail guides

Visit the shop
Round shaft guides

drylin® R shaft guides

Compatible with standard ball bearings

Replaceable liners

Extremely wear-resistant

Robust and resistant to dirt
 

More information on shaft guides

Visit the shop
Square linear guides

drylin® Q square linear guides

For torque-resistant linear movement

Space-saving and lightweight

Infinitely adjustable bearing clearance

Robust and lubrication-free
 

More information on square linear guides

Visit the shop
Telescopic rails

drylin® NT telescopic rails

Any stroke length up to 600mm

Can also be used in hygienic environments

Solid and lightweight

Lubrication-free and quiet
 

More information on telescopic rails

Visit the shop
Pre-load prism slide

Pre-load prism slides

  • For bolted connections from below or via threaded pins
  • 4 pre-load classes
More information about pre-load prism slides
Visit the shop
Roller guide

Linear drive technology

  • Solutions made of polymer and stainless steel
  • Lubrication-free due to polymer bearings nuts
  • Accessories available
More information about linear drives
 
Visit the shop
Measuring system NKV igus

drylin® accessories

  • End caps
  • Camps
  • End blocks
More information on drylin® accessories
 
Visit the shop

Why choose drylin® linear systems?

Robust
Robust
drylin® linear guides can cope with high temperatures, strong vibrations and more
drylin® linear bearings are dirt-resistant
Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, chips, swarf and dust
drylin® linear bearings are corrosion-free
Corrosion-free
Corrosion-free and media-resistant for deployment under water
drylin® linear bearings are quiet
Quiet
Around 4 times quieter than equivalent linear bearings made of metal
drylin® linear bearings are light
Lightweight
Up to 75% lighter thanks to high-performance polymers
drylin® linear bearings are hygienic
Hygienic
All systems operate without external lubrication and are thus extremely clean

Longer product life cycle

Sustainability

drylin® linear technology uses  not a single drop of lubricating oil . In addition, our tribologically optimised materials produce less microabrasion than commercially available plastics.  Longer service life also has a positive net effect on the environment.
No lubricants necessary

Selected linear system application examples


Configure a complete system

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.
 
Configure here
drylin® test laboratory

Tested and proven.

Our drylin® products are tested in a test laboratory under a variety of conditions to ensure that they function reliably even in tough environments. Here we show you what is tested and how, and what happens to our test data. You can even have your application tested at igus®.
To the test laboratory

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h