Stainless steel products

Stainless steel products

Stainless steel rail

stainless steel rail
  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications

Linear bearings

Linear Bearings Stainless steel
  • Secured by circlips
  • Enclosed stainless steel adapter
  • Material of the liner: iglidur® J

Stainless steel linear systems

Stainless steel linear units
  • Corrosion-resistant steel components
  • Suitable for Food & Packaging and Medical
  • iglidur® polymer parts compatible with stainless

Stainless steel linear carriages

carriage
  • Design: round
  • Sliding element:iglidur® J200
  • 100, 150 & 200mm lengths available.

Stainless steel leadscrew

leadscrew
  • Material: stainless steel 1.4301
  • Thread direction: Left-hand thread
  • Thread type: High helix thread

Stainless steel PRT slewing ring

PRT
  • ESD compliant
  • For high loads, high stiffness
  • Easy assembly, replaceable sliding elements

Stainless steel xiros® roller

Stainless steel conveyor roller
  • Suitable for Food & Packaging applications
  • No lubrication required
  • Cost-effective precision exrtruded roller

Stainless steel rod ends

rod ends
  • Metallic rod end with female thread
  • Stainless steel spherical ball for high loads
  • Maintenance-free inner ring made of iglidur® J

Stainless steel trough

trough
  • Easy assembly
  • Large range, two piece design
  • Available in stainless and galvanised steel

Stainless steel product applications

Stainless steel rollers in F&P
stainless steel linear units

Frequently asked questions regarding stainless steel products

Contact us

Contact details

Opening hours