Plastic rod and plates made from iglidur® materials

Plastic rod, plate and sheet options

Plastic rod

  • Round bars are manufactured in 5mm increments, with diameters from 10 to 100mm.
  • Default length is 1,000mm.
  • The rods are also available as individually cut pieces in any length from 100mm.

Plastic plates

  • Plastic plates are available in thicknesses from 10 to 45mm.
  • Standard dimensions:
  • 1,000 x 610mm
  • 500 x 610mm
  • 500 x 300mm

Plastic hollow rod

  • Plastic hollow rods are manufactured in various dimensions.
  • Default length is 1,000mm.
  • Plastic hollow bars are also available as individually cut pieces in any length from 100mm

Plastic sheet material

  • Plastic sheet material available in thicknesses from 2 to 6mm.
  • Standard dimensions:
    1,000 x 1,000mm
    1,000 x 500mm
    500 x 500mm
    500 x 240mm

Plastic plate strips

  • Plastic plate strips are manufactured in thicknesses of 6 to 50mm. The width is 160mm.
  • They are 1,000mm long as standard.
  • Plate strips are also available cut to size with a freely selectable length from 100mm. The width is always 160mm.

Customised profiles

  • Wear-resistant profiles made from our iglidur® materials
  • Customised special solutions tailored to your requirements
  • Customised chain profiles
  • Free from lubrication and maintenance

Custom parts- CNC service

  • 3 steps to individual turned and milled parts
  • Configure your requirements and find out the price instantly.
  • Automated feasibility and tolerance checks
  • Predictable service life

Tribo-tape adhesive tape

  • Low coefficients of friction
  • Reduce wear
  • Easy to cut to size
  • Widths range from 20mm wide up to 500mm
  • Thicknesses of 0.5mm to 1mm
  • Self-adhesive or non-self-adhesive backed.

Material product finder

bar stock image

Selected plastic rod application examples

Customised solution

Machine for the manufacture of technical brushes

Made of plastic rod: components made of iglidur® reduce maintenance costs

Plastic rod replacement of wearing part in assembly line

High number of cycles

High number of cycles with plastic rods

Individual iglidur® component for melting probe

Melting probe with bearing element made of iglidur® plastic rod
Microscope arm with bearings made of iglidur® plastic rod
Finger of Vincent hand prosthesis with customised bearings made of iglidur® plastic rod

Frequently asked questions

Contact us

Contact details

Opening hours