Plastic stock plates from iglidur® materials

Stock plate material options

iglidur J plate

iglidur® J

  • Low coefficient of friction
  • Low moisture absorption
  • Thickness from 2mm-40mm
  • Applications such as:
  • Machine construction
  • Maintenance
  • Plant construction
iglidur® A160

iglidur® A160

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Applications such as:
  • Medical technology
  • Maintenance
  • Plant construction
iglidur A180

iglidur® A180

  • Complies with food and drug administration (FDA) regulations
  • Good media-resistance
  • Applications such as:
  • Medical technology
  • Special machine construction
  • Food & Packaging
iglidur® X

iglidur® X- plate strips

  • 160mm wide strips by 1000mm as standard
  • Extremely high chemical resistance
  • Continuous operating temps from -100 to +250°C
  • Applications such as:
  • Special machine construction
  • Plant construction
  • Aviation
iglidur A500

iglidur® A500- plate strips

  • FDA-compliant
  • Temperature resistant from -100°C to +250°C
  • Standard width 160mm and length 1000mm
  • Applications such as:
  • Food industry
  • Beverage technology
  • Medical technology
iglidur JB

iglidur® JB

  • Wear resistant
  • Low coefficient of friction
  • Available in 160mm strips
  • Applications such as:
  • Special machine construction
  • maintenance
  • Plant construction
iglidur j350

iglidur® J350

  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Applications such as:
  • Automation
  • Mechanical engineering
  • Automotive
iglidur J4

iglidur® J4- plate strips

  • Low-cost material
  • For a low coefficient of friction
  • Standard width 160mm and length 1000mm
  • Applications such as:
  • Plant construction
  • Packaging
  • Maintenance
iglidur w300

iglidur® W300 - plate strips

  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Applications such as:
  • Automation
  • Printing industry
  • Woodworking
iglidur c500

iglidur® C500- plate strips

  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear
  • Applications such as:
  • Plant construction
  • Valves
  • Chemical industry
HSD material

iglidur® HSD350

  • Sterilisable
  • For continuous use up to +180°C
  • High media resistance
  • Applications such as:
  • Filling technology
  • Medical
  • Laboratory technology
RW370 sheet

iglidur® RW370- plate strips

  • Complies with the fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • Applications such as:
  • Railway industry
  • Construction
  • Machinery
RW370 sheet

iglidur® RW370- plate strips

  • Complies with the fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • Applications such as:
  • Railway industry
  • Construction
  • Machinery
e7 plate

iglidur® E7- plate strips

  • Low coefficient of friction
  • Corrosion-free
  • Cost-effective
  • Applications such as:
  • Packaging machine
  • Textile machines
  • Furniture design
AD500

iglidur® AD500- plate strips

  • High-temperature material for the food area
  • FDA compliant
  • Visually detectable
  • Applications such as
  • Food & Packaging
  • High temperature applications
  • Medical

iglidur® J PTFE free

  • Low coefficient of friction
  • Low moisture absorption
  • PTFE free
  • Applications such as:
  • Machine construction
  • Maintenance
  • Anywhere PTFE free material is required
bar stock

Plastic rod products

  • Many of the materials offered as plate are also available in round bar form. There are also different materials available in round bar! Ranging from 10mm up to 100mm diameter.
  • Applications such as:
  • Food & Packaging
  • Construction
custom part

iglidur® custom parts

  • Can't find the size or shape you need?
  • Do you need a custom part?
  • We can machine your part from one of our stock materials.
  • Find out the methods of machining that we can offer.
  • Send us a drawing!

Contact us

Contact details

Opening hours