igusigus-icon-cart(0)

iglidur® UW160, sleeve bearing, mm

KTW-compliant, suitable for contact with drinking water
iglidur® UW160, sleeve bearing, mm
igus-icon-lupe
iglidur® UW160, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® UW160, sleeve bearing, mm
iglidur® UW160, sleeve bearing, mm drawing
  • Part number: UW160SM-0304-03
  • Material: iglidur® UW160
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimensions
  • Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • KTW-compliant, suitable for contact with drinking water
  • Extremely wear-resistant in liquid at long-term operation
  • Suitable for contact with drinking water (KTW-compliant)
  • Good liquid media resistance
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® UW160 | KTW-compliant, suitable for contact with drinking water
 
  • Extremely wear-resistant in liquid for long-term operation
  • Suitable for contact with drinking water (KTW-compliant)
  • Good media-resistance
  • Lubrication- and maintenance-free
  • Standard range from stock
iglidur® UW160 was developed specifically for maximum wear resistance in media-based continuous operation. In such applications, low radial loads and moderate temperatures usually occur. The suitability for contact with drinking water and very good durability complete the profile of properties.
 
Typical application areas
 
Fluid technology
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • When a KTW-compliant material is required
  • When a wear-resistant material is required for continuous use in liquid media
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH