igusigus-icon-cart(0)

iglidur® J, flange bearing, imperial

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
iglidur® J, flange bearing, imperial
igus-icon-lupe
iglidur® J, flange bearing, imperial drawing
igus-icon-lupe
1 from 2
iglidur® J, flange bearing, imperial
iglidur® J, flange bearing, imperial drawing
  • Part number: JFI-0203-03
  • Material: iglidur® J
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Adjust dimensions
  • Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.

Typical applications

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

Find more applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low moisture absorption
When not to use it?
Use our filter options to find the suitable product 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH