igusigus-icon-cart(0)

iglidur® A180, sleeve bearing isense, mm

Plain bearings for predictive maintenance
iglidur® A180, sleeve bearing isense, mm
igus-icon-lupe
  • Part number: A180SM-2025-20-IG.W-020
  • Material: iglidur® A180
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 20 mm
    • d2 25 mm
    • b1 20 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The FDA-compliant all-rounder
  • The iglidur® A180 material meets the requirements of the Food and Drug Administration (FDA) for repeated food contact
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit
Delivery time on request
Tech up
After reaching a defined level of wear, the system informs the users to enable planned maintenance without risk of unplanned downtime.
 
Cost down
No unplanned machine downtime.
Early information about wear of bearings prevents the shaft from damage.
 
Proof
Tested in our own test rigs indoors and outdoors.
 
Sustainability
Never change the bearing unless necessary.
No exchange of the shaft due to damage from a worn out plain bearing.
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH