igusigus-icon-cart(0)

igutek P360 bevel gears - transmission 1:4

P360GM-BG-100-010-00-040-R-40 product image
igus-icon-lupe
P360GM-BG-100-010-00-040-R-40 technical drawing
igus-icon-lupe
play iconP360GM-BG-100-010-00-040-R-40 video
igus-icon-lupe
1 of 3
P360GM-BG-100-010-00-040-R-40 product image
P360GM-BG-100-010-00-040-R-40 technical drawing
P360GM-BG-100-010-00-040-R-40 video

  • Increased wear resistance
  • Good tribological specifications
  • Robust
  • Resistant to shock loads

Please note: to achieve the desired transmission ratio, two bevel gears must be ordered.

The axes of the bevel gears are perpendicular to each other.

The bevel gears listed here (1:4) can be combined with each other. Please ensure the same module is selected.


Calculate the service life now. Click here

Not found the right geometry? Click here

Item no.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH