The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
一流设计:igus创新拖链解决方案荣获红点奖31/08/2017
igus旋转模块和卫生设计拖链赢得评委会青睐,荣获国际产品设计奖 今年,igus荣获两项红点创新产品设计奖。其中,igus CRM是一款用于狭窄空间的旋转模块,TH3拖链则是世界上第一款符合卫生设计准则的塑料拖链。它们凭借优质的设计和创意获得国际评委会的青睐,最终荣获令人梦寐以求的大奖。 从产品开发伊始,运动塑料专家igus就不仅专注于材料性能的持续改善,而且还注重应用的友好性和设计的先进性,从而实现技术改进和成本降低。igus研发的CRM和卫生设计拖链TH3就是两个实例。它们在范围跨度从汽车到牙刷的数量破纪录的5500多个参赛作品中脱颖而出,荣获红点设计奖。今年,来自54个国家和地区的制造商和设计者展示了其产品创意,并由39位评委会成员进行最终评审。红点设计奖可追溯至1955年,是世界上最知名的设计竞赛之一。 适用于狭窄空间应用的igus紧凑型旋转模块 CRM是一个非常紧凑的旋转模块,适合在密闭空间内进行360°的圆周运动。和所有igus圆周运动拖链系统一样,新品CRM可以平行旋转并且持续传输能量、数据和介质。这款旋转模块易于安装,且即装即用。外壳上的刻度标记还可以显示当前的旋转角度。 符合“卫生设计准则”的塑料拖链 TH3拖链是世界上第一款根据“卫生设计准则”开发的塑料拖链。开放式的设计非常易于拖链清洁;圆角设计和非螺纹连接,避免了因死角而滋生细菌。蓝色材料也是食品行业常用的颜色,对腐蚀性清洁剂和化学品有很强的耐受性。因此,这款拖链适用于卫生要求极严格且须安全引导电缆和软管的应用。 |