The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Confrontatie in het testlaboratorium: kunststof kogellagers strijden tegen metalen lagers in de zoutwatertest16/05/2019
De testwinnaar xiros is tot wel 60% lichter en 40% kosteneffectiever dan de metalen versie |