The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Muito movimento num espaço reduzido com os novos e compactos anéis rotativos deslizantes da igus12/09/2019
Anéis rotativos deslizantes isentos de lubrificação da série PRT-04 com redução do peso em 60% e do espaço em 50% |