The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Nouveau rouleau de renvoi xiros rapide et sans graisse pour l'étiquetage22/10/2020
Le rouleau de renvoi noir à roulements à billes en polymères au mouvement fluide peut réduire le poids de 48 % et l'inertie de masse de 42% |