The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
iglidur TX1:可承受极端压力的易格斯重载型滑动轴承11/07/2016
iglidur TX1:可承受极端压力的易格斯重载型滑动轴承 塑料滑动轴承材料可承受高达200 MPa的轴承负载 iglidur滑动轴承当前已用于单斗装载机的提升臂等领域。运动塑料专家易格斯推出重载型材料iglidur TX1,适用于更严苛的应用,如轴承位置要承受巨大压力的建筑机械或农业领域。它们具有极高的抗压强度和长使用寿命,并且耐介质性高,还可短期承受高达170摄氏度的温度。 为减轻重量,部件不仅要轻巧,还要非常坚固。轴承材料iglidur TX1就能满足这些要求——尤其是在超高负载的运动应用中。易格斯iglidur滑动轴承产品主管René Achnitz表示:“该产品的静态抗压强度可达200 MPa,动态抗压强度达140 MPa,从而可用于很多负载最高的应用中。” 因此,与所有iglidur滑动轴承一样,iglidur TX1也是自润滑、干运行,但也可在某些情况下使用润滑剂,如农业和建筑机械的应用领域(润滑脂在此用于轴的防腐蚀)。这种材料制成的滑动轴承还可用于极高负载的摆动运动(最大径向负载极大)。iglidur TX1具有非常好的磨损和摩擦系数,且尺寸稳定性很高。René Achnitz表示:“由于具有长绞合纤维,iglidur TX1制成的滑动轴承可吸收极端冲击和振动,而形状依然保持稳定。” 重型应用中的金属解决方案需要持续润滑,缺少润滑会导致维护和维修成本极高,并延误生产。因此,iglidur轴承是优良的替代品。 干运转、耐高温 由于iglidur材料制成的滑动轴承无需润滑,轴承位置不会积聚污垢。由于材料还可承受各种温度、化学品和水分,它制成的轴承具有非常广泛的适用性。它的最大吸水率不超过重量的0.1%,而且耐海水,所以iglidur TX1材料还很适合海工应用。 |