igusigus-icon-cart(0)

iglidur® G, flanged bearing, mm

The all-round classic with an excellent price-performance ratio

iglidur® G, flanged bearing, mm
igus-icon-lupe
iglidur® G, flanged bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® G, flanged bearing, mm
iglidur® G, flanged bearing, mm drawing
  • Part number: GFI-0203-02
  • Material: iglidur® G
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.125 inch
    • b2 0.032 inch
  • Adjust dimensions
  • Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Over 250,000 manufacturers worldwide rely on 100% lubrication and maintenance-free iglidur® plastic bearings. 
[Link id="269"]

iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G plain bearings. This is why the material is rightly described as universal. Applications with medium to high loads, medium sliding speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and, above all, the classic all-rounder in terms of its general, mechanical, thermal and tribological properties.

Typical application areas

[Link id="16"]
[Link id="20"]
[Link id="17"]
[Link id="18"]
[Link id="19"]

Here you will find further application possibilities:
[Link id="9"]

 

When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
  • When mechanical rework is required
    [Link id="112"]
  • When maximum wear resistance is required
    [Link id="114"]
  • When universal chemical resistance is required
    [Link id="116"]
  • If temperatures are permanently higher than +130°C
    [Link id="140"]
    [Link id="116"]
    [Link id="142"]
  • For use under water
    [Link id="142"]

[Link id="3"]

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with low bearing clearance. The following applies to the wall thickness: The thicker the bearings are, the greater the bearing clearance must be.
[Link id="2"]

Installation
iglidur® plain bearings are press-fit bearings. The inside diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
[Link id="6"]

Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH