igusigus-icon-cart(0)

iglidur® JVSM, clearance-free preloaded bearing, mm

iglidur® JVSM, clearance-free preloaded bearing, mm
igus-icon-lupe
iglidur® JVSM, clearance-free preloaded bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® JVSM, clearance-free preloaded bearing, mm
iglidur® JVSM, clearance-free preloaded bearing, mm drawing
  • Part number: JVSM-0608-06
  • Material: iglidur® J
  • Shape: Shop clearance-free pre-loaded bearingsCancel
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
Usually shipped within 5 working days
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h