igusigus-icon-cart(0)

iglidur® G, two hole flange bearing, mm

The all-round classic with an excellent price/performance ratio
iglidur® G, two hole flange bearing, mm
igus-icon-lupe
iglidur® G, two hole flange bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® G, two hole flange bearing, mm
iglidur® G, two hole flange bearing, mm drawing
  • Part number: GFL-10
  • Material: iglidur® G
  • Shape: Shop two hole flange bearings
  • Dimensions:
    • d1 10 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
Usually shipped within 5 working days
iglidur® - maintenance-free two hole flange bearing
 
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
 
iglidur® G two hole flange bearing covers an extremely wide range of different requirements. The material is ideal for universal applications, a true 'all-rounder'. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete among iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
  • Very good wear resistance
  • Lightweight
  • Lubrication-free
 
When to use it?
  • When a screwed-on flange bearing is needed
  • When using a clip bearing solution as a plate feed-through is not sufficient
  • When extremely high absorption tolerances are present
  • When the press fit of a press-in bearing is not sufficient to secure the bearing axially
When not to use it?
  • When an additional angular alignment is required
  • When a screw connection is not possible
  • When a large guide length is required
Use our filter options to find the suitable product

Assembly
 
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be press-fitted into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h