Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Friction clutch in disc mower

iglidur plain bearings achieve better radial run-out in a friction clutch in the green fodder harvesting sector

This friction clutch acts as an overload protection device for the drive train in a green fodder harvester. Due to increasing demands on the smooth running of agricultural machinery, the standard clutch used had to be revised. Particular attention was paid to the smooth running characteristics. A new bearing concept in the clutch had to be developed for this. Various interfaces were combined and the conventional metal bearings were replaced by iglidur® plain bearings. This resulted in significantly better radial run-out. In addition, the plastic bearings from igus® are corrosion-resistant and dirt-resistant.

Profile

  • What was needed: iglidur plain bearings
  • Requirements: smooth running behaviour at up to 1300 revolutions per minute, robustness against aggressive substances such as fertiliser, space-saving solution
  • Industry: Agriculture
  • Success for the customer: the friction clutch enables significantly better radial run-out, the plain bearing delivers what it promises: low wear, good running properties, no corrosion and resistance to dust and dirt
Application video - Bronze manus 2013

Problem

Due to the changes in agriculture, the demands on machinery and equipment for cultivating farmland are constantly increasing. As a supplier of drive systems for agricultural machinery, GKN Walterscheid GmbH is constantly working on adapting its products to meet these requirements. In this project, an existing combined overload clutch (combination of friction clutch and freewheel clutch) was revised. This is used in a disc mower to limit short-term torque peaks.
The problem arises from the demand for higher speeds of up to 1300 revolutions per minute. The standard design of the friction freewheel clutch is relatively prone to play, which leads to uneven operating characteristics at high speeds. As these clutches have already been used in many applications, it was important for GKN Walterscheid GmbH to create a solution with a new bearing concept that enables a 1:1 replacement of the old clutch.
As the application in agriculture takes place under the most adverse conditions and the components are exposed to substances such as fertilisers, a robust solution had to be found. Added to this are high temperatures, especially in conjunction with a friction clutch.

Solution

The aim was to solve the problem by means of a completely new bearing concept in the clutch. Various interfaces were combined in order to improve the operating characteristics of the clutch to today's standard. In order to be able to remain in the same installation space with these measures, a particularly space-saving bearing was sought. As initial experience with iglidur plain bearings had already been gained in previous development projects, a suitable bearing was quickly found. Thanks to the good support and fast delivery of sample parts, the project was quickly brought to a successful conclusion.
The problem that arose during development is partly due to the relatively high temperatures that can prevail during use as well as the high gliding speeds. After an initial test with plain bearings made of the material iglidur Z, however, there was much delight, because the friction clutch now enables significantly better radial run-out. And the iglidur bearing also delivers what it promises: low wear, good operating characteristics, no corrosion and resistance to dust and dirt.

Friction clutch
Friction clutch
Friction clutch
Awards ceremony at the Hannover Messe 2013


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH