Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
Removable angled joints

igubal® removable angled joints

Now also in M8 and M10

Dimensional range addition of proven angle joints with removable ball stud.
 
After M5 and M6 now also available with M8 and M10 threads.
To the shop

Tech up

Tech up

  • Reduce weight by up to 40% compared to metallic angled ball and socket joints
  • Low assembly and disassembly forces
Cost down

Cost down

  • Cost-effective due to plastic injection moulded parts
  • Easy assembly and disassembly
Proof

Proof

  • Assembly force:
    • WGRM-06-DE: 65N
    • WGRM-06 LC: 1,000N
  • Disassembly force:
    • WGRM-06-DE: 75N
    • WGRM-06 LC: 950N
Sustainability

Sustainability

  • Material can be recycled
  • No lubrication necessary
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about the topic here

Easy disassembly/assembly due to removable ball stud

We have developed angle joints with a fixing pin for this purpose

The credit for this concept goes to a French car manufacturer, who gave us the idea with his request for an easy disassembly of the ball stud (for maintenance purposes).

Widely used in the automotive industry for e.g. soft top kinematics, gas pressure springs on the boot lid and bonnet or sensor connections for headlight range adjustment, the angle joints are also used in a wide range of industries such as textile processing, packaging machines or agricultural engineering.

Angle joint assembly

igubal® sample box

Request a sample box

Order the igubal sample box here!
Request a sample box
igubal News

More igubal® news

Go back to news overview
Go to overview


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH