Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

New readycable® hybrid cable suitable for Siemens drives

New assembled hybrid cables from igus save installation space and reduce construction costs

We are expanding our product portfolio with the new harnessed hybrid cables. In order to meet the increased requirements for your components to be connected, our new hybrid cables are the right choice. They can be manufactured with centimetre precision and offer significant savings potential in terms of installation space and construction costs due to the small bend radius. 
 
Order directly
With more than 4,600 drive cables, igus is now expanding its catalogue range, available at any time, with all its advantages (36-month guarantee, no minimum order quantity, no cutting charges, 7 different cable qualities, ready for connection as well as tested and approved, from 24 hrs). The harnessed hybrid cables suitable for Siemens consist of a servo cable for power transmission and an integrated encoder cable (also known as One Cable Connection/OCC).
 
As ready-to-connect readycable with low cabling requirements, they are ready for immediate use and are therefore used in numerous industries and machine tools such as material handling, in conveyor systems or in plant construction. 

Your benefits at a glance

Tech up

Tech up

  • Save installation space and weight with the latest hybrid technology: just one cable for power and data
  • Automatic  generation of cable plan, parts list and further design documents in CAE system
  • Can be ordered safely and easily online with a  36-month guarantee 
Cost down

Cost down

  • Order directly online with manufacturer number
  • 24 hrs from stock for just-in-time delivery reduces own stock
  • No minimum quantity surcharges, no cutting charges 
  • Reduce design time by 50% with ready-to-use EPLAN macros
Proof

Proof

Sustainability

Sustainability

  • Long-lasting cable materials + high-quality plug-in connectors + machining = Guaranteed reliability and value retention of the components 
  • Individual service life calculation  for every application without over dimensioning or waste of resources

All details on suitable new hybrid cables at a glance

Manufacturer Part No.igus® Part No.Cable typeNumber of cores and conductor nominal cross section     Outer diameterBend radius 
   [mm²][mm]  
6FX_002-8QN11MAT98515153Basic cable(4G1.5+(2x1.5)C+(4xAWG26)C)C          13,010.0xd order
6FX_002-8QE11MAT98515155Basic cable(4+(1.5)C+(2xAWG1.5)C)C          13,010.0xd order

What are the advantages of hybrid drive cables?

All igus readycable with typical chainflex guarantee of 36 months

As with all chainflex cables, we concentrate exclusively on highly dynamic use in energy chains. For this reason, the materials selected for insulation, jacket and also for the entire processing are of much higher quality than for normal cables. These superstructures, tested in igus' own 3,800m² laboratory, must always pass through several million cycles in the test programme. This means that our cables are different from those offered by the rest of the market. Good shielding concepts are very important for hybrid cables. 


Find the matching drive cable

Bosch Rexroth The readycable product finder: direct service life calculation of all drive cables.
Click here

Sold by the metre with hybrid technology

chainflex® portfolio The chainflex cables are unharnessed cables for moving applications in energy chains or for robot applications, dependable with 36-month guarantee.  There you will find numerous hybrid cables as unharnessed sold by the metre in the catalogue range.  
Go to the CF cables here

Energy supply systems ready for connection

readychain harnessing With our readychain systems, we provide individual, harnessed energy supply systems, which can be easily installed on site. This allows internal process costs to be significantly reduced and you can focus on your core competencies.  
Find out more about readychain!


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH