Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Compact, lightweight design
drygear® planetary gearbox in Installation Size 17

robolink D joint for UR robots

Maintenance-free planetary gearbox

The planetary gearbox is impressive because of its very compact and lightweight design. It distributes the load over several gears, so it can transmit high torques. Its high-performance polymer ensures quiet, smooth operation.

  • Available transmission: 4:1, 16:1
  • Standard motor option: NEMA17 stepper motor
  • Max. output torque: 1Nm (4:1), 3Nm (16:1)
  • INI for position determination available (optional)
  • Direct motor connection or drive shaft possible
  • Output via adapter disc or shaft possible
Buy planetary gearbox now

Tech up with igus news

Tech up

  • Tribologically optimised high-performance polymers
  • Flexible use of motors from the drylin® E product range
  • Without lubrication for the planetary gears in the gearbox
  • Lightweight construction (149.1g with a transmission of 4:1)
Cost down with igus news

Cost down

  • Maintenance-free thanks to iglidur polymer gears
  • Cost-effective gearbox unit with motor
  • Uses injection moulded and 3D printed components
  • Energy efficiency thanks to weight savings
evidence from igus news

Proof

  • Gearbox performance data determined in comprehensive testing
  • High efficiency, runs very smoothly
recycling with igus news

Sustainability

  • Lubrication-free
  • Replaceable components
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at Plastic2Oil.
Planetary gearbox torque fluctuations
Planetary gearbox test results

Technical data

Planetary gearbox transmission 4:1

  • Part number: RL-P-17-4-AA
  • Weight: 149.1 g
  • Number of gear stages: 1
  • Max. drive speed: > 700rpm
  • Efficiency: > 90%
  • Backlash: > 7°
  • Mechanical service life: 1,000,000 cycles (at 1 Nm and 25rpm)

Planetary gearbox transmission 16

  • Part number: RL-P-17-AA
  • Weight: 191.3g
  • Number of gear stages: 2
  • Max. drive speed: > 700rpm
  • Efficiency: > 80%
  • Backlash: > 7°
  • Mechanical service life: 1,000,000 cycles (at 3Nm and 25rpm)

Downloads

Technical data RL-P-17-4-AA
Technical data RL-P-17-AA

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH