Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Unsupported energy chain in the horizontal lathe's chip area

A closed guidelok energy chain allows unsupported travels of up to 50m

The Spanish mechanical engineering company Tornos Gurutzpe S.A., based in Guipúzcoa, has delivered more than 5,000 machines within half a century. Its horizontal lathe, the "A-2000 4G CNC", is equipped with a novel energy chain solution for long unsupported travels in the swarf areas.

Profile

  • What was needed: Double-run guidelok energy chains
  • Requirements: Very long travels, high reliability of the energy and signal supply system
  • Industry: Mechanical engineering
  • Success for the customer: Robust and reliable energy supply system, perfectly tailored to the application
Discover all products for machine tools
energy chain This energy chain keeps swarf out. The unique design means that no swarf can settle between the gliding surfaces of the upper and lower run of the energy chain.

Problem

The success story of a now world-renowned manufacturer of horizontally working lathes began 52 years ago, high in the Basque Country mountains. We are talking about the Spanish machine manufacturer Tornos Gurutzpe S.A. The lathe manufacturer Gurutzpe has specialised in custom designs for customers often with many specific requirements. In addition to prismatic lathes, Gurutzpe also manufactures for example four-guide machines that allow extremely flexible applications. As a rule, these are equipped with fixed or hydraulic steady rests and other accessories of the latest generation. Market demand is increasingly tending towards large and long lathes. For instance, Gurutzpe has already built lathes with a length of 20 m.  With these dimensions, energy supply systems are of course also needed that can enable the very long travels associated with them. But that was not the only requirement in this application: The global buyers of lathes place great value on 3 things in particular: reliability, rigidity and efficiency.  For its horizontal lathe, the "A-2000 4G CNC", Gurutzpe was finally looking for an energy and signal supply solution that could meet these requirements.

Solution

For the new "A-2000 4G CNC" horizontal lathe, a first model of which has now been delivered to a customer in the wind energy sector, the Tornos Gurutzpe S.A. opted for two double-run guidelok energy chains from igus. The two opposing energy chains have an unsupported connection to the carriage over a length of 13.5m.  The new energy chain solution from igus was specifically developed for long travels up to 50 m unsupported in the swarf area. The guidelok system guides the upper run of the energy chain on pivoting roller holders that fold inwards inside the moving radius of the chain and thus ensure free travel at all times. Guided in a light trough channel, the energy chain initially travels past the roller holders. These then fold in and then after the radius, back out again. Then the upper run is supported again on the roller holders. Due to this novel design, no swarf can settle between the gliding surfaces of the upper and lower run of the energy chain.


"The energy chain is robust and torsionally stable, and functions reliably. "
 
Joaquín Orbegozo, Head of Electrical Engineering at Gurutzpe
Machine hall
energy chain

Modern and resistant plastic instead of heavy steel

Joaquín Orbegozo, head of electrical engineering at Gurutzpe, is convinced of the advantages of the horizontal "guidelok" guidance system from igus®. "The energy chain is robust and torsionally stable, and functions reliably." The machine manufacturer points this out to its customers as well. "Sometimes people say, I would like to have this or that machine - but with an energy chain made of metal please." Then Joaquín Orbegozo presents the lighter but highly stable plastic energy chain, jumping up and down on it, demonstrating that it can carry the weight of a grown man easily. If a customer is worried that the hot swarf produced during metalworking could eat through the plastic, they can reach for the soldering iron and apply it to the energy chain. "When the customers see that this has no effect on the energy chain either, they can have full confidence," says the electrical engineer.
"Plastic energy chains have many advantages over metallic versions," explains Matthias Meier, CEO of igus S.L. "Steel is expensive, heavy and also begins to rust eventually. " The plastic energy chains can also be assembled faster and easier, says Meier, whereby the customer saves time and money.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH