iglidur materials are characterised by a particularly low coefficient of friction, high wear resistance - even in applications with continuous operation - and their vibration-dampening specifications. These advantages can now also be used for gears: cost-effectively injection moulded from iglidur materials, they make the use of additional lubricants superfluous and your application is therefore maintenance-free.
The iglidur gears have proven themselves many times in our robolink gearboxes and have additionally been tested in the igus test laboratory under real operating conditions. For example, torque fluctuations, efficiency and backlash of the gearboxes with the iglidur gears are electrically measured and evaluated here. The gathered experience values allow a continuous optimisation of our gears and the use in wear-intensive continuous application.
iglidur gears are characterised by their special wear resistance in use. Due to their special material composition of base polymers, fibres and fillers as well as solid lubricants, they have very low wear properties and do not require additional lubricants. This extends maintenance intervals and reduces expensive downtime minutes.
Monday to Friday from 8am - 8pm.
24h