Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

dryspin® injection-moulded lead screw nuts, cylindrical, high helix thread: cut, DST-E7SRM

  • Cost-effective through injection moulding
  • Vibration-dampening
  • For high speeds at low loads
  • Quiet operation
  • Material: iglidur® E7
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
Product description
Cost-effective, lubrication-free lead screw nuts made of the high-performance polymer iglidur® E7 are now also available in cylindrical form. Including self-locking trapezoidal thread or fast dryspin® high helix thread.
 
Applications:
Laboratory technology, 3D printers, fully automatic coffee machines, projectors
Technical data
Related products

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH