Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin W slim stainless steel pillow block WE7UMS-01

  • Corrosion-resistant, resistant to chemicals and media thanks to housing made of V4A (1.4571/AIS 316Ti)
  • Save up to 20 % installation space compared to standard housings thanks to internal bore
  • e.g. WE7UM-01-16-ES-FG with WS-16 rail: 52 mm, WE7UMS-01-16-ES with WS-16 rail: 42 mm
  • Clean and hygienic thanks to no lubrication
  • Material: stainless steel 1.4571
  • Material sliding element: Available in various materials
Product description
Save 20% installation space
Corrosion-resistant and robust. The new slimline drylin® W linear housing made of stainless steel in four sizes. For all drylin® W single and double rails in round, size Ø10-25mm.
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH