Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

ZAW light weight extension arm drive

Special features

Drive unit firmly mounted, only profile and load are moved

Hard-anodized aluminum axis profile

Absolutely lubricant-free and corrosion resistant

Low weight

High accelerations

Max. axial load: 50 N

Fitting for this articles:


Technical data, drive torque, toothed belt axis design


ZAW cantilever axis

L max.:

 

Dimensions [mm]

Order no. A
-0,3
H LG
stroke
Al
±0,3
ha
±0,1
d
h9
l
+1
lz Max.
stroke length
Weight    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [kg]
+ 0,14 /
100 mm Hub
   
ZAW-1040-02-S-150-L 74 91 242 150 74 10 20 75 1000 1.75 Upon request Add to shopping cart
ZAW-1040-02-S-150-R 74 91 242 150 74 10 20 75 1000 1.75 Upon request Add to shopping cart
ZAW-1040-02-S-150-L/R 74 91 242 150 74 10 20 75 1000 1.75 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Mounting dimensions [mm]

Order no. E2
±0,15
E3
±0,15
B
-0,3
B2
htf
stroke
ltf
±0,3
ff
±0,1
fa
h9
lta
+1
E4 B4
±0,15
E5
±0,15
E6
    [mm]     [mm] [mm] [mm] [mm] [mm] [mm]   [mm] [mm]
ZAW-1040-02-S-150-L 60 60 M6 M8 44 52 2 5 40 20 M6 26 62
ZAW-1040-02-S-150-R 60 60 M6 M8 44 52 2 5 40 20 M6 26 62
ZAW-1040-02-S-150-L/R 60 60 M6 M8 44 52 2 5 40 20 M6 26 62
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
1 = free shaft end support ZTF
2 = connecting shaft end support ZTA
ZAW-1040 Determination of the position of the drive shaft (right or left), in the line of vision x!
1 = Drive shaft line of vision
2 = Drive shaft right
x = Line of vision drive shaft

drylin® ZLW fastening possibilities


Suitable for these parts:

ready for shipping in 24 hours drylin® E - product overview

The consistant development of the toolbox and system concept of the lubrication-free drylin® drive technology.

ready for shipping in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH