Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Wear-resistant rollers in 3D printing


► In just 60 seconds configure made-to-measure rollers online
► Fast production: Ready to ship in 1 to 3 days
► No minimum order quantity: From 1 to 10,000 pieces

Calculate the service life of your roller

Service life calculator for rollers With the service life calculator for plain bearings, the foreseeable service life of your 3D printed rollers made of iglidur can also be calculated on the basis of the internal coefficient of wear. To do this, choose Type S and enter the necessary ambient parameters. Then, choose the "Rotating" type of movement. In the list of suggested materials, you will see the foreseeable service life of your printed roller.  

Online CAD configurator for rollers

Configurator for rollers In the roller configurator, you can create the CAD data for different types of roller online. It can be used to create 3D models of the following rollers: cylindrical, spherical, rope pulley, profile rollers Use of the configurator is free of charge and does not require registration.
To order 3D printing of your configured roller, download the model as a STEP file and upload the latter in the upload window on this page in order to select the desired material and compare prices.

3D printed components in a rotation test

How long does a 3D printed roller made of iglidur last? The comparative rotation tests of printed plain bearings show the especially long service life of iglidur 3D printing plastics when used for rollers as well.  

Test parameters and results

  • Surface pressure: 1MPa
  • Surface speed: 0.3 m/s
■ CF53/1.1213: hardened steel
■ 304 SS / AISI 304: stainless steel
 
In the rotation test, printed bushings made of iglidur I3 and iglidur I190, which have optimised sliding properties, are considerably more wear-resistant than equivalent bearings made of the frequently used plastics PA12 and ABS. Moreover, sometimes, they even have a longer service life than injection-moulded and lathed plain bearings with the same dimensions. Conclusion: for individual dimensions and special shapes, the long-lasting 3D printed rollers made of iglidur are the best solution as they last at least as long as parts made with other methods - but, at the same time, can be manufactured more quickly and cost-effectively.  
3D printed parts in a rotation test Y axis: wear rate [mg/km] (a lower wear rate means a longer service life) 1. iglidur I3 (SLS 3D printing)
2. iglidur I190 (FDM 3D printing)
3. PA12 (SLS 3D printing)
4. ABS (FDM 3D printing)
5. PA66 (injection moulding)
6. POM (lathed)
7. PA66 (lathed)

The especially wear-resistant filaments iglidur I190 and iglidur J260 in a rotation test

Test parameters and results

  • Surface pressure: 1MPa
  • Surface speed: 0.3 m/s
■ CF53: hardened steel
■ 1.1213 SS / AISI 304: stainless steel
 
1. iglidur J260
2. iglidur I190
3. Nylon (PA6)
4. Nylon (PA6/ 66)
5. PC
Rotation wear test iglidur I190 and iglidur J260 Y axis: wear rate [mg/km] (a lower wear rate means a longer service life)
Service life rotation test of iglidur I190 and iglidur J260 in hours X axis: service life of the components in hours, based on the coefficient of wear

Components made of iglidur I180 can be used universally for all kinds of wearing parts and show outstanding values in the rotation test.

Test parameters and results

  • Surface pressure: 1MPa
  • Surface speed: 0.3 m/s
■ CF53: hardened steel
■ 1.1213 SS / AISI 304: stainless steel
 
1. iglidur I180
2. ABS
3. Nylon (PA6)
4. Nylon (PA6/ 66)
Rotation wear test iglidur I180 Y axis: wear rate [mg/km] (a lower wear rate means a longer service life)
Service life test in hours iglidur I180 X axis: service life of the components in hours, based on the coefficient of wear

Filaments for contact with food in a rotation test

Test parameters and results

  • Surface pressure: 1MPa
  • Surface speed: 0.3 m/s
■ CF53: hardened steel
■ 1.1213 SS / AISI 304: stainless steel
 
1. iglidur I150
2. iglidur A350
3. PI
4. PPSU
Rotation wear test iglidur A350 Y axis: wear rate [mg/km] (a lower wear rate means a longer service life)
Service life test in hours iglidur A350 X axis: service life of the components in hours, based on the coefficient of wear

The fire-retardant filament with the greatest mechanical strength out of all tribofilaments

iglidur RW370 can cope with a lot as it was specially developed for use in railway vehicles. Its advantages include  temperature resistance up to 170°C and it is fire-retardant in accordance with UL94-V0 and EN45545.

Test parameters and results

  • Surface pressure: 1MPa
  • Surface speed: 0.3 m/s
■ CF53: hardened steel
■ 1.1213 SS / AISI 304: stainless steel
 
1. iglidur RW370
2. PI
3. PPSU

 
Rotation wear test iglidur RW370 Y axis: wear rate [mg/km] (a lower wear rate means a longer service life)
Service life test in hours iglidur RW370 X axis: service life of the components in hours, based on the coefficient of wear

3D printing wear tests

3D printing wear tests

iglidur materials for additive manufacturing compared to PLA, ABS and other materials and manufacturing processes
Information about 3D printing at igus

Information about 3D printing at igus

  • Materials
  • Additive procedures
  • Services and support
igus 3D printing news

3D printing news

Innovations in the field of industrial 3D printing. New products and services for additive manufacturing with wear-resistant polymers.

Knife edge roller with 3D printing

For various types of polymer rollers, production with 3D printing at igus can be worthwhile. The advantages of our iglidur high-performance polymers are illustrated by the example of the knife edge roller from the 3D printer.
Knife edge rollers are always used when conveyed goods need to be carefully moved from one conveyor belt to another. Rollers made of metal require the use of additional bearings or lubricants, which can be a problem when they come into contact with the conveyed material. Our iglidur polymers already contain solid lubricants that ensure that the polymer rollers run with low friction and wear.
This applies not only to our rollers produced in injection moulding and from bar stock, but also to all types of rollers made by the 3D printer.
 
The iglidur polymer knife edge rollers ensure targeted and lubrication-free belt deflection of the transporting conveyor belts. In addition, very small deflection radii and a maximum of space utilisation are possible. Furthermore, the igus knife edge rollers have a very long service life and only need low drive power.

Rollers made of low-wear polymers are used in many areas. If your required roller deviates from a standard dimension or is a special type, then the production of the roller with 3D printing is the solution. At igus, we are also able to process our friction-optimised and wear-resistant iglidur high-performance polymers with 3D printing. Various types of rollers can be produced with the advantages of 3D printing having the same good wear properties as our iglidur injection moulded parts.
 
We can produce different types of rollers with 3D printing. Whether as a single part, a special shape or a small batch, the advantages of our well-known iglidur® polymers apply to the production of knife edge rollers, pulleys, profile rollers, guide rollers, flange rollers or forming rollers with 3D printing.  
Advantages of producing rollers with 3D printing:
  • Fast and cost-effective production
  • Can be ordered online in our 3D printing service
  • Individual shapes feasible with no minimum order quantity
  • Complex shapes can be implemented with 3D printing
  • Low-wear and friction-optimised iglidur polymers
  • Use without additional lubricants - no contamination of the transported goods
  • High service life and specifications comparable to injection moulding


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH