igusigus-icon-cart(0)

iguform S270 gears, mm

<p>Hub design: round</p>
igus-icon-lupe
<p>Hub design: feather key</p>
igus-icon-lupe
S270GM-ST-050-012-00-020-R technical drawing
igus-icon-lupe
S270GM-ST-050-012-00-020-R technical drawing
igus-icon-lupe
play iconS270GM-ST-050-012-00-020-R video
igus-icon-lupe
1 of 5
<p>Hub design: round</p>
<p>Hub design: feather key</p>
iguform S270 gears, mm
iguform S270 gears, mm
iguform S270 gears, mm
igus-icon-arrow-left
igus-icon-arrow-right

  • Low coefficient of friction
  • Low humidity absorption
  • Quiet.

Calculate the service life now. Click here

Please note: for gears with feather key groove: 
no alignment to the tooth profile.
(Possible upon request)

Not found the right geometry? Click here

Item no.

Other Solutions

xirodur® B180, gear, mm

xirodur® B180, gear, mm

B180GM-ST-100-050-00-080-R

Lightweight, lubrication-free and maintenance-free
Upon request
igus-icon-lieferzeit
Delivery time upon request
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-120-00-120-R

Low coefficient of friction

EUR 35.34/Pc.
igus-icon-lieferzeit
Delivery time on request
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-130-00-120-R

Low coefficient of friction

EUR 36.72/Pc.
igus-icon-lieferzeit
Delivery time on request
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-140-00-120-R

Low coefficient of friction

EUR 38.42/Pc.
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH