Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® trapezoidal lead screw nut with flange, anti backlash, RFRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Anti-backlash
Product description
Clearance-free and vibration-reducing lead screw nuts
 
What is axial clearance anyway?
Axial clearance can be used to describe the lost motion, the "dead travel", on the lead screw as a result of the gap between the lead screw and the lead screw nut. Often the term clearance is also associated with it, but the correct technical term is axial clearance. You can find more information here: www.igus.de/info/spielreduzierte-gewindemuttern
 
What possibilities does the igus product range offer?
To reduce the unwanted axial clearance, in addition to the correct choice of material, a pre-tension mechanism has proven to be an effective measure. For our dryspin® high helix threads and trapezoidal threads there are three versions with pretension: Zero-Backlash, Low-Clearance and AB lead screw nut.
 
Zero-backlash:
► For lifelong minimum axial backlash
► Optimal for precise positioning and infeed movements
 
Low clearance:
► Ensure constant axial and radial pre-tension
► High operational smoothness
 
AB lead screw nut:
► Pre-tension by means of spring load gauge
► Significant reduction of self-induced oscillations and vibrations
 

Important information: for applications with high loads, hot temperatures or in heavily polluted environments, a standard lead screw nut should always be used. The reason for this is that all three principles are cancelled out by too high loads. For this reason, the maximum static axial loads are specified separately for each lead screw nut model.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h