Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Components made of bar stock, turned, milled or drilled according to customer specifications


Bar stock turned or milled according to your specifications? No problem. igus® uses bar stock to manufacture components or prototypes individually according to your specifications, whereby the bar stock is in the form of round rods, hollow rods or plates and consists of iglidur® high-performance polymers. The production of profiles is also possible. What is special about iglidur® polymers is that they are especially wear-resistant and are maintenance-free.  Best suited for quantities of: 1 to 500.

All igus® manufacturing methods at a glance

Special bearings
overview page

Customised bearings made of iglidur® high-performance polymers Find out everything about special bearings from igus®.

Injection moulding
of special bearings

Injection moulding with iglidur® high-performance polymers Best suited for quantities of: 200 to 10,000

Special bearings
3D-printed

3D printing filaments consisting of iglidur® high-performance polymers Best suited for quantities of: 1 to 1000

Injection moulding
with aluminium or
plastic mould

3D-printed injection moulding tool Best suited for quantities of: 1 to 500

Your tailor-made iglidur® component in only three steps!

Enquiry form with upload function

1. Submit an enquiry

Fill in the form with some basic information.
 
Fill in here!
Bar stock consisting of iglidur® high-performance polymers is turned to achieve the correct shape.

2. We turn, mill and drill holes in your component according to your specifications

The production process at igus® starts as soon as your order is received.
Delivery of the turned or milled components

3. You receive your finished product

We make everything ready to ship and deliver your desired component as quickly as possible.
iglidur® granules for making individual components

The right material for your project!

We offer you more than 50 tribologically optimised materials for innumerable applications in which
wear-resistance is a necessity. Irrespective of whether your application is exposed to high temperatures,
contact with media or wear-intensive conditions – igus® almost always offers a solution.

Free sample box

The box contains samples and all the important information regarding individual, i.e. customised, components.

Advantages of iglidur® materials

Each of our specially developed high-performance polymers possesses unique properties.

igus® bar stock online shop

Here, you can find all bar stock and information on the numerous iglidur® materials.

Online tools

With the free online tools, you can calculate the service life of our products or configure them.  

Application examples of our customers


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG