Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

ReBeL® lightweight robot with cobot function


It's a ReBeLution - because the ReBeL® is the first robot made of high-performance plastic. At just 8kg, it is the lightest in its class: a real lightweight robot. The compact, space-saving design with an integrated control system in the base opens up completely new fields of application for service robotics. In collaboration with people, the ReBeL® takes on tasks in the event and gastronomy sector, for example as a reliable coffee enricher or as a machine loader in production.
The ReBeL® offers freedom of choice: the robot is available as a plug-and-play version with integrated control system and robot software or as an open source version. In addition, users can choose between four or six degrees of freedom and thus adapt the ReBeL® to their individual application scenario.
To the shop

Tech up

Tech up for igus strain wave gears
  • The lightest cobot on the market
  • Plastic structure
  • Do more with less, extremely cost-effective
  • 2kg payload incl. tool

Cost down

Save costs with new strain wave gears
  • Robots with or without control system
  • Controllable with the igus® Robot Control, one control system for all robots
  • Do more with less, extremely cost-effective

Proof

Proof
  • The outer contour and most of the mechanical components are made of polymers and are therefore cost-effective and lightweight
  • Tested in the Low Cost Automation laboratory

Sustainability

Sustainability
  • Low Cost Automation products are completely maintenance-free
  • Lightweight components
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at Plastic2Oil.

DIY industrial and service robots

According to the igus® build-or-buy principle, the ReBeL is available both as a ready-made solution and as DIY. On the basis of the ReBeL gearbox, an individual robot can be designed as a cobot with interface connectors thanks to the additional electronic components. For example, use the gearbox in the last axis of articulated arm, linear and delta robots in front of various gripping systems. The modular cobot gearbox system with fully integrated gearboxes helps implement a wide variety of cobot concepts quickly. The power electronics are already integrated.
Get more information about the gearboxes
Build service robots

Program and test the application before purchase, free of charge

The new ReBeL robot does not need a switch cabinet and is compatible with the igus Robot Control system. Starting right away, you can program and test your individual service robotics application before purchase. Just download the free igus Robot Control software. It is user-friendly and ideal for programming beginners. You can start right away with pre-programmed projects for various kinematic elements such as the ReBeL!
I am interested in igus Robot Control
ReBeL joint

Downloads


Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH