igusigus-icon-cart(0)

iglidur® L350, sleeve bearing, mm

iglidur® L350, sleeve bearing, mm
igus-icon-lupe
iglidur® L350, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® L350, sleeve bearing, mm
iglidur® L350, sleeve bearing, mm drawing
  • Part number: L350SM-0304-03
  • Material: iglidur® L350
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® L350 | High performance at a lower cost
  • Extremely wear-resistant
  • Up to 3.5 m/s rotating
  • Temperature-resistant up to +210°C in continuous use
  • Low moisture absorption
  • Good price/performance ratio
iglidur® L350 is extremely long-lasting. Developed for the best coefficients of wear and friction at speeds of 1.5m/s and more, this material outperforms classic plain bearings in high-speed rotation operation.
 
Typical application areas
 
Machine tools
iglidur® L350 high-speed test
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For rotating applications at high speed
  • If the highest service life is required
  • For high pv values with low loads
  • At operating temperatures up to +180°C 
    (long-term, short-term up to max. +210 °C)
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing is also prevented this way.
iglidur® - assembling, gluing, machining
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH