Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Rod end with female thread, EBRM, spherical ball iglidur® FC180, mm

  • Detectable rod end for the food industry
  • EU 10/2011-compliant
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional series E following DIN ISO 12240
Product description
igubal® rod ends with female thread

igubal® rod end bearings are corrosion-free and can be used without problems even under harsh conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.

igumid FC housing.

Here, the spherical ball is made of iglidur® FC180
  • Food-safe material
  • Detectable
  • Spherical ball material: iglidur® FC180
  • Thread direction: right hand
  • Housing material: igumid FC
  • Dimensional E series according to DIN ISO 12240
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability under alternating loads
  • Compensation of misalignment
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • Vibration-dampening
  • Suitable for rotating, pivoting and linear movements
  • Lightweight

Typical applications
  • Food industry
  • Beverage industry
  • Packaging industry
Tolerances
igubal® bearing elements can be used with different tolerances according to each application. They are designed with a large clearance in the standard product, which enables a secure operation even under high peripheral speeds. The hole of the spherical ball is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances h6 and h9. Check the inner diameter

Dynamic coefficients of friction and speeds

An important advantage of the maintenance-free igubal® bearing elements is that fast rotational movements of the supported shaft take place directly in the bearing spherical ball made of iglidur® materials. The advantage therefore lies in the plastic vs. steel relationship. Polymer produces lower friction and permits high speeds, even in dry operation. Taking the radial loads into account, maximum surface speeds up to 0.5m/s rotating can be attained. By contrast, rotations of the shaft are supported directly in the inner diameter of the spherical portion. The maintenance-free igubal® bearing elements also readily permit linear shaft movements.

UV resistance

The corrosion resistance of igubal® bearing elements makes them particularly interesting for outdoor use. igubal® bearings are permanently resistant to UV radiation. A small change in colour (dark colouration) of the spherical ball due to UV radiation does not affect the mechanical, electrical or thermal properties.
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH