Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Spherical ball, detectable, RN248EM, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® RN248
  • Detectable
  • Material spherical ball: iglidur® RN248
Product description
igubal® spherical ball RN248EM - detectable
 
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
The iglidur® RN248EM material can be found quickly in case of misuse or crash of the system through detectable materials. This means that even the smallest fragment can be found by freely available metal detection equipment.
 
Material properties
  • Resistant to dust and dirt
  • Lubrication and maintenance-free
  • Vibration dampening
  • Lightweight
  • Corrosion-free

Typical application areas
  • Plant construction
  • Model making
  • Furniture/Industrial design
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you need maintenance-free materials
  • When dimensional series E components are to be fitted
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If temperatures are higher than +90 °C
  • If diameters above 12 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product

Tolerances
 
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH