igusigus-icon-cart(0)

readycable® motor cable suitable for Kollmorgen / Danaher Motion 107489 (25m), base cable, TPE 7.5xd, halogen-free

MAT9960605 product image
igus-icon-lupe
1. Pressure extruded, halogen-free TPE mixture 2. Extremely flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality, particularly low-capacity TPE mixture 5. Particularly flexible version made of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT9960605 product image
1. Pressure extruded, halogen-free TPE mixture 2. Extremely flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality, particularly low-capacity TPE mixture 5. Particularly flexible version made of bare copper wires 6. High tensile strength centre element
  • Load: for extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: High
  • Oil resistance: oil-resistant (based on DIN EN 60811-404), bio-oil-resistant (based on VDMA 24568 tested with Plantocut 8 S-MB by DEA)
  • PVC-free
  • CFRIP®
  • chainflex® class: 7.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH