Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Double joint, EGZM, J4VEM, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J4V
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant
  • Double joint turned 90° available upon request
Product description
igubal® spherical bearings
 
The use of spherical bearings is usually associated with high weight bearing materials, difficult installation, and high costs. Most of the time, maintenance is still necessary over the long-term, and the bearings are only corrosion-resistant in special designs. Often roller bearings or plain bearings malfunction prematurely due to high edge loads, or because they need to be elaborately readjusted, reamed, or refitted in order to compensate for alignment errors. igubal® spherical bearings put an end to all of these disadvantages and open up many new possibilities for your engineering design: they are easy to handle, cost-effective, lightweight and robust.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
 
Here, the spherical ball is made from iglidur® J4 material, which is known for its low costs and low coefficients of friction during dry operation. The special shape of the spherical ball pre-loads suitable shafts completely when they are in an unloaded state, ensuring that it is completely clearance-free.
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant

Typical application areas
  • Food industry
  • Railway technology
  • Automotive industry
  • Plant construction
     
    You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • For high axial and radial loads
  • When easy installation is required
  • In case of cramped installation space
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80 °C
  • If diameters above 12 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product

 
Tolerances
Maintenance-free igubal® spherical bearings have a tolerance in the inner diameter of E10. The shaft tolerance should be between h6 and h9. The bearing clearance allows for expansion of the bearings due to increasing temperatures. Check the inner diameter
 

Assembly
igubal® spherical bearings are press-fitted into a recommended H7 housing bore and axially secured. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
 
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG