Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® SHT - lead screw module

The drylin® SHT linear modules can be moved lubrication-free, while also offering high precision and robust components. The units can be individually configured with various shaft and lead screw materials, carriage lengths and additional functions. The user can choose a suitable individual solution from lightweight solid plastic units up to heavy duty stainless steel solutions. In all systems, the stroke length is freely selectable and the drive given either via hand wheel or motor.
1

Main body made of stainless steel, aluminum, zinc or plastic

2

Lubrication-free through polymer bearings and polymer nuts

3

3 shaft materials

4

Carriages made of anodized aluminum or solid polymer

5

8 trapezoidal thread pitches 4 steep thread pitches

6

Spindle machining according to drawings or spindle pin Steel, stainless steel or aluminum spindles
Position indicator, clamping and hand wheels available




Technical data

Glider material: iglidur® J
Shaft materials: Alu, hard andonized
Cf53
stainless steel
Spindle material: Steel
Stainless steel
Aluminum, hard-anodized

drylin® SHT drive technology configurator

Configure custom lead screw module

SHT Configurator
With the drive technology configurator, you can quickly and easily configure your individual drylin® SHT lead screw module.

With immediate display of weight, price & delivery time

Dimension drawing

3D CAD file

When to use it?

For format adjustments

In extreme environments

When a cost-effective, ready-to-install solution is desired

When corrosion resistance is required

When it should be low noise

When not to use it?

When high loads should move highly dynamically

When positioning accuracy < 0.1 mm is necessary

If high running performance is required in continuous operation

drylin® SHT drive technology

Lead screw module, standard

Usually dispatched within 8 working days SHT – the standard

Solid design

3 different sizes

Various materials for shaft and lead screw

Maintenance free and corrosion-resistant

TR 10 x 2, TR 18 x 4, TR 24 x 5

Pre-loaded lead screw module

Usually dispatched within 8 working days SHT-PL "Preload"

Pre-loaded trapezoidal lead screw nut, preload force: 50 N

Manually and continuously adjustable radial clearance

Unmachined lead screw end enables operation with hand wheel or motor

Adjustable lead screw module flexible

Usually dispatched within 8 working days SHTC Compact

High flexibility

Ideal for 2 carriages

Maintenance-free, dry operation

Adjustable bearing clearance

The quick lead screw module

Usually dispatched within 8 working days SHTS High speed

Pitch 10 x 12, 10 x 50, 18 x 100

High helix lead screw

High-speed-solution

Maintenance-free, dry operation

Lead screw module with quick release

Usually dispatched within 8 working days SHT lift table with quick release

Aluminium version

For fast format adjustments

Including self-locking brake

Variable stroke length

Zero backlash lead screw nut in linear axis

Usually dispatched within 8 working days SHT ZB - Zero-backlash threaded nut in linear axis

Lubricant- and maintenance-free

High precision independent of load

Self-adjusting

Quiet

Resistant to corrosion

Lead screw module with ball bearing mounted lead screw

Usually dispatched within 8 working days SHT-BB leadscrew module with ball-bearing mounted spindle

Higher rotation speed and higher precision

Belt drive permits radial loads

Constant drive torque

Less axial clearance

Lead screw module HTX high temperature

Usually dispatched within 4 weeks SHT – HTX high temperature

high temperature til +180°C

Shaft and spindle made of stainless steel

Bearing material iglidur® X

Carriage and traverses made of anodised aluminum

Lead screw module hygienic

Delivery time on request SHTC - HYD Hygienic Design

Easily cleaned solution

The screw connections are easily accessible and any gaps are correspondingly wide.

Materials: plastic and VA stainless steel


drylin® SHTP drive technology "light"

Mini lead screw unit

Usually dispatched within 4 weeks SHTP mini - small and low-priced

Miniature version

Lightweight

Low price

Corrosion-free

Carriage and shaft end supports made of

high performance polymers

SHTP - Cost-effective

Usually dispatched within 8 working days SHTP - Economical

Solid polymer design

Lightweight

Affordable

Corrosion-free

Lead screw module with quick release

Usually dispatched within 8 working days SHTP leadscrew module with quick release

Light solid polymer model

For fast format adjustments

Including self-locking brake

Variable stroke length


drylin® XY-tables

Pre-loaded XY-table

Usually dispatched within 8 working days SHT/SHT-PL - cross slide

High precision, extreme stiffness and accurate alignment due to the single-piece carriage

Available as standard and preload version

Assembly of upper unit with left or right arrangement possible


drylin® ready-to-connect drive system for stepper motor

SHT accessories for motor connections

Fast and easy coupling of your motor with the maintenance-free drylin® linear units. Spacer, motor flange and coupling form a construction kit for the easy installation of your NEMA23.

drylin® accessories

V-drive for linear module

drylin® accessories for linear modules

Hand wheels, V-drives, spindle clamps, position indicators, and more
drylin® E product overview

drylin® E - product overview

The consistent continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology

Usually dispatched within 8 working days drylin® SLW drive technology

Torsion resistant aluminium dual shaft rails and many carriage versions characterise the drylin® W product range, and form a well rounded modular kit for the drylin® SLW linear drives.

drylin® SLW

drylin® SLW - advantage of the system at one glance.

drylin® productfinder

Productfinder for leadscrew modules, toothed belt axes and tube adjustments.



Usually dispatched within 8 working days
Usually dispatched within 4 weeks
Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG