Bin-picking with robot arm and a camera vision system for Volkswagen AG

6-axis robot application for the automotive industry

  • What was needed: Automated removal of components from a crate for further processing in automotive production
  • Requirements: Precision in sorting, no need for external lubricants
  • Material: robolink® D articulated arm robot with camera vision system
  • Industry: Automotive industry
  • Success for the customer: Modular robot system automates tedious manual labour in large-scale production

About the application

The problem

The solution

Technology used

articulated arm robot
  • Flexible all-rounders with up to 6 degrees of freedom
  • Plug-and-play control hardware including free software
  • Up to 3kg payload
  • Speed max. 7 picks/min

Contact us

Contact details

Opening hours