Bus Cables for High Data Transfer

Reliable signal transmission in motion-intensive applications

Benefits:

Browse chainflex® bus cables

chainflex bus cable with several internal conductors and a white jacket.

PVC bus cables

  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant and non oil-resistant variations
chainflex bus cable with coloured conductors and braided shielding.

PUR bus cables

  • For heavier duty applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen-free, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2
Chainflex bus cable with multiple cores and shielding in cross-section.

TPE bus cables

  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Silicon, PVC-free, halogen-free or flame-retardant
  • Oil-resistant according to DIN EN 60811-404
chainflex Roboterleitungen cable with multiple coloured cores in a braided sheath.

Torsional bus cables

  • Cables can withstand ±180°- ±360° per 1 m.
  • Uses tinned copper rope shielded to resist wear from friction and internal cable movement
  • Tested for millions of cycles in real world applications
  • Proven for use in highly sensitive data transfers
chainflex Mess-Systemleitung with multiple grey cable strands laid out horizontally.

Special bus cables

  • CFSPECIAL.182 - for hanging applications
    • For hanging bus cables up to 50m
    • For increased tensile strain
  • CFSPECIAL.381 – for stage and theatre applications
    • For hanging applications up to 30m
    • Discreet black outer jacket
chainflex bus cable with several internal conductors and a white jacket.

All bus cables

Brief overview of bus protocols

Ethernet bus cables

Ethernet BUS cable with exposed conductor structure and shielding.

Profinet bus cables

PROFINET cable with a shielded jacket in an industrial facility.

SPE bus cables

SPE bus cable with shielded conductors on a circuit board.

Profibus cables

chainflex cable for profiBUS with shielded construction and visible conductors.

CAN bus cables

CAN bus cable with multilayer construction in front of blurred work platforms.

Other bus cables

BUS cable above a machine setup with USB symbol.

Applications with chainflex® cables

Perfect data transfer in camera technology thanks to chainflex bus cables

data transfer bus cable

Special bus cables for suspended applications in the lift

special bus cables

Cable in the forklift - a special challenge

Steel plates moving through a hot rolling mill with sparks and glowing metal.

Crane cable carrier in demanding environments

Steel plates moving through a hot rolling mill with sparks and glowing metal.

Cable management for high-bay warehouse operation

Automated storage shuttle moving through aisles of blue bins in a food processing warehouse.

Cable carriers and cables for touch-free car wash systems

Car wash brushes clean a black car.

Large screen LED installation

Victory Plaza at dusk with illuminated office buildings and a central archway leading to the plaza.

Automated mic reel with no signal loss

e-spool with spring for stage technology as a complete set for up to 21 m cable.

Nuclear Power Plant Decommissioning

chainflex in nuclear plant decommissioning

Control Cables in Composting Plant

Conveyor discharges compost into a pile at a compost plant, with a wheel loader beside it.

Pre-assembled energy supply for amusement park ride

Fairground water slide with a blue chute and gondola lift, with visitors in front.

Reliable cables solution in machining centres

readycable chains arranged on a production line, with orange and black cables extending forward.

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

High-speed roller door

e-chain cable carrier guiding cables inside an application on an echain system.

Frequently asked questions regarding bus cables

Bold 50% off offer over coloured cable cores on an orange background.

50% off chainflex cables

Cable Carrier

Energy chains

Module-Connect cable module with multiple coloured cable connectors in a rack.

readychain®

chainflex - 4 year guarantee

chainflex knowledge base

Contact us

Contact details

Opening hours