chainflex CFAIR cable in a blue protective tube.

Pneumatic hoses for energy chains

chainflex test device with scale and cables in a test setup.

Safe transmission of pneumatic forces: The igus® compressed air hose

What does a pneumatic hose have to do?

  • Tight sealing
  • Resistance to high temperatures, aggressive media and vibrations
  • Flexibility in the bending direction
  • Stiffness across the media guide
  • Resistance to oils and coolants
  • Flexibility in the bending direction
  • Tested tightness over any length
  • Bend radius under dynamic load: 10 x diameter
  • Abrasion-resistant
  • Sufficient wall thickness for optimum transverse rigidity
  • Optionally made of polyutherane or polyethylene
  • Pressure resistance 10 bar (PE) or 12 bar (PU)

PE or PU compressed air hose?

Application examples for the igus® pneumatic hose

  • Pick and place modules
  • Turning stations
  • Light processing (cutting or bending thin-walled material)
  • Front derailleur and slider
  • Opening and closing of protective devices
  • General power transmission in critical areas

Contact us

Contact details

Opening hours