Linear bearings

Linear Bearings – Maintenance-free, wear-resistant and easy to replace

Linear bearing options

Three igus bearing bushings in grey, silver and beige, shown front view.

Closed linear bearings

  • For guide shafts that are not supported
  • Optional with further liners
  • Solid plastic, hard-anodised aluminium or stainless steel
drylin R linear bearing with smooth grey housing and brass inner lining.

Open linear bearings

  • For linear shafts that are supported and partly supported
  • Anodised aluminium housing
  • Also available as floating bearing version
split linear bearings

Split linear bearings

  • Quick replacement of the liner without dismantling
  • Optional with further iglidur® liners
  • Anodised aluminium housing

Up to 4 years warranty for igus products.

Service life guarantee for drylin linear technology


Selected linear system application examples

Robot Delivery Service

Mobinn Delivery Robot is riding down an escalator.

MAX Velolift

drylin W linear guide on a bicycle frame in a workshop.

Municipal vehicle

Fiedler vehicle cleans a plaza with water mist and a sweeping brush.

SLIDE

igus linear slide on two guide rails with a lifting eye and adjustment knob.

FAQ: Frequently Asked Questions

Contact us

Contact details

Opening hours