Knife edge rollers for conveyor applications

Knife edge roller material options

White knife edge roller with a central hole.

A180 - all-rounder up to 90°C

  • The FDA-compliant all-rounder
  • Good media-resistance
  • Tight deflection radii
Light blue cylindrical roller with a central hole.

A350 - media-resistant up to 180°C

  • Compliant with EC regulation 10/2011 EC
  • For use with temperatures up to +180 °C
  • FDA compliant
Blue knife edge roller with a central bore.

A250- high speed up to 90°C

  • Wear-resistant
  • FDA and EU10/2011-compliant
  • Low required drive power
P210 knife edge roller with a central bore.

P210- all-rounder up to 100°C

  • Specialist for pivoting & rolling applications
  • Belt deflection 100% lubrication-free
  • Good coefficients of friction and wear
H1 knife edge roller with hollow centre.

H1: high media resistance

  • Endurance runner with high media resistance
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
Blue stock bar above stacked plastic plates in different colours.

Custom machined options

  • Do you need a custom roller?
  • We can design and machine a bespoke component for your application.
Rollers in different materials and colours in front of a technical drawing.

To roller overview page

  • We have guide roller, pulleys, conveyor rollers and many more variants of rollers available in stock and ready to ship.

What are the benefits of iglidur knife edge rollers?

Robust

Withstand high temperatures, strong vibrations and more

Dirt-resistant

Can even be used in sand, shavings and dust

Corrosion-free

Are corrosion-free and media-resistant for use under water

Hygienic

Do not require lubrication and are optionally available FDA-compliant

Lightweight

Lighter than comparable metal guide rollers

Versatile

Different materials allow for an exact customisation to your application.

Where are knife edge rollers already being used successfully?

Conveyor belt and sensor unit on a production line.
"Our systems are used around the world, and they do not fail. iglidur knife edge rollers simply work and have hardly any noticeable wear. They are also easy to assemble, and our customers do not need to spend time maintaining them."

Jürgen Werner

Design Engineer, Krones AG

Rolled knife edge applications

Krones relies on iglidur knife edge rollers

A conveyor belt moves metal containers through a packaging line.
  • Easy gliding
  • Low coefficient of friction
  • No lubrication.
  • Hard wearing
  • Easy to replace.
iglidur knife-edge rollers guiding bottles along a conveyor curve.
iglidur on a conveyor belt in food production, FDA-compliant.
knife edge roller application

Contact us

Contact details

Opening hours