Components for Vertical Farming Construction

Advantages of vertical farming

  • Saving space by freeing up traditional agricultural areas
  • Harvest throughout the year, independent and flexible
  • Low transport and storage costs
  • Water saving due to closed cycles
  • Control your environment

Relevant igus® products to vertical farming

delta robot

Delta robot

  • Workspace up to Ø 660mm
  • Precise positioning due to motors with encoders
  • If required, pre-assembled, including transport frame or installation kit
  • Find out more information
iglidur flange bearing made of plastic.

iglidur® plain bearings

  • Dirt-resistant and corrosion-free
  • Service life tested and calculable online
  • Wide range of standard products and customised special shapes
  • Find out more information
igubal rod ends in different versions.

igubal® spherical bearings

  • Corrosion-free in moist and wet environments
  • 80% lighter than metallic alternatives
  • Up to 40% more cost-effective than spherical bearings made of metal
  • Find out more information
Small grey e-chain cable carrier shown in profile.

energy chains

  • Modular, lightweight and quiet
  • Configure online
  • Low maintenance and easy to assemble
  • Find out more information
Readycable connectors and cables with industrial plug assemblies.

Harnessed cables

  • Fast and efficient delivery
  • Ready-to-connect directly from the cable manufacturer
  • No minimum order value or quantity
Microflizz energy chain on a linear guide.

Microflizz

  • Pre-assembled in modular system
  • Compact and quiet alternative to busbar systems
  • Travels up to 100m
  • Find out more information

Further components within this area

drylin® W single rail WS

  • Rails can be joined together to make unlimited lengths
  • Max length is 4000mm
  • Material: Aluminum, hard anodized

Fully harnessed energy chains

  • Equipped with cables, pneumatic, hydraulic and sensor systems, including connectors.
  • Procurement optimisation - one system, one part number.
Readychain cable carrier with smart plastic sensor module and connected cables.

drylin® R liner J200UMO-01

  • Material: iglidur® J200 with the best running performance on aluminium 
  • Design: open, long design 
  • Perfect blend of durability and functionality
Drylin J200UM-02-20 VA bearing sleeve, isolated on a white background.

Module connect

  • Module design
  • Space saving
  • Low-profile housing industrial connector
  • single module consisting of several different connector housings
Readycable Module Connect cable chain connection with multiple coloured cables.

iglidur® tribo-tape liner

  • FDA-compliant
  • Low coefficient of friction
  • Wear-resistant
  • Easily cut to size.
Tribo-Tape A160 on a roll with blue tape.

Flexible cables

  • Unharnessed cables
  • Optimised service life
  • Withstands Millions of bending cycles
  • No minimum order value up to 10 cuts of the same
Three chainflex cables for control, motor and data applications with different conductor constructions.

Low-friction coatings

  • Low friction
  • PFAS tested
  • self-lubricating due to incorporated solid lubricants
iglidur IC-05 2 kg coating powder with cut-out bag and blue powder pile.

drylin® gantry robots

  • Can perform xyz linear motions
  • Quiet and smooth in operation with self-lubricating components that are corrosion and maintenance-free.
Room gantry with two rail axes and a portal robot for automated positioning.

Vertical farming application examples

Earthworms on dark soil gathered in a pile.
Hexagonal mesh structure with a curved black cable in an industrial setting.

Smart farming

Robot arm above a vegetable field for smart farming.

General agricultural engineering

A tractor mows grass in a meadow with a wide mower.

Contact us

Contact details

Opening hours