Automotive Manufacturing Solutions

Key Advantages:

  • Corrosion-resistant and lubrication-free for reduced maintenance
  • Predictable service life ensures reliability and performance
  • Cost-effective alternative to metallic components
  • Lightweight design improves fuel efficiency and reduces emissions
  • Noise reduction for enhanced driving comfort

Browse Automotive Solutions

Interior

Six interior automotive mounting examples showing adjustable igus components for seats and controls.

Exterior

Advantages of our technologies:

  • Lubrication-free and therefore maintenance-free
  • Cost advantage and up to 80 % weight saving compared to metallic solutions
  • Resistant to dirt, media/salt, weathering and corrosion
  • Certified according to IATF 16949
  • Easy to assemble
Overview of a car with igus applications and components marked in the vehicle.

Engine Compartment

  • Cost benefits compared to needle roller bearings or metallic rolled bearings
  • Vibration dampening
  • No contact corrosion between housing and bearing
  • Up to 80% less weight than conventional metallic plain bearings
  • Service life is predictable online
Cross-section of a butterfly valve with visible actuator and bearing.

Hinges

Four automotive hinges with plain bearings in different designs.

Actuators

  • No NVH
  • High number of cycles > 1 million
  • Resistance to lubricants
Gear actuator with three support legs and orange bearings on a shaft.

Still relying on corrugated hoses?

Stop downtime before it stops you.

robot cable management, triflex on a robot vs corrugated hose
dryspin

Lead Screw Assemblies

car seats

Car Seat Adjustments

Automotive manufacturing applications examples

Examples of successful applications in automotive manufacturing

Formula Student racing car from Arrabona Racing Team at sunset.

iglidur® prevents corrosion in linkage systems

Multi-link hinge mechanism with hinged metal arms and mounting plate.

Noise reduction in gearbox applications

Mechanical actuator with shaft and three polymer pivot arms for transmission.

Coolant pump and coolant controller

  • Silent operation
  • High sliding speed in medium with hydrodynamic lubrication
  • Maximum temperature 130 – 150°C
  • High speeds of up to  2 m/s possible for a short time without lubrication
  • Cost advantage compared to carbon graphite bearing
Automotive water pump in cutaway view with background removed.

Free sample boxes

igus sample box with iglidur parts, opened to show assorted bearing samples and product brochures.

Plain bearing box

igus automotive seat sample box showing Gleitlager, Führungsschiene bearings and e-chain components.

Box for seat adjustments

Contact us

Contact details

Opening hours