igus products without PTFE

The most important points in brief

  • Depending on the PTFE content, plastic products may be affected by a possible PFAS ban.
  • Many igus materials do not contain PTFE, and no traces of the critical PFAS substances could be detected in other igus materials.*.
  • If PTFE is not banned, igus materials are generally not affected.

iglidur, igubal and xiros products with PTFE-free granulate awarded Product of the Year 2025.

igus materials that are PTFE-free and have been tested for harmful PFAS

igumid materials that are PTFE-free and have been tested for harmful PFAS

xirodur materials that are PTFE-free and have been tested for harmful PFAS

PTFE-free iglidur plain bearings in standard versions, with PFAS tested marking.

PTFE-free plain bearings that have been tested for harmful PFAS

NT-60-200-R200-L200 sliding element with PTFE and PFAS note.

PTFE-free linear technology that has been tested for harmful PFAS

Chainflex graphic about PTFE and PFAS with several cables and certification marks.

PTFE-free chainflex cables from igus

xiros ball bearings without PTFE and PFAS in different versions.

xiros ball bearings: PTFE-free, lubrication-free and maintenance-free

Two gears, one beige and one white, with PTFE free and PFAS tested labels.

PTFE-free gears tested for harmful PFAS

iglidur® slewing ring PRT-04 with aluminium housing and iglidur® JPF sliding elements, PTFE-free.

PTFE-free iglidur PRT slewing ring bearing

PTFE-free, PFAS-tested round bars on a material sample.

PTFE-free bar stock tested for harmful PFAS

PTFE-free, PFAS-tested igus plain bearings and bushings in the range.

PTFE-free design with igubal spherical bearings

PFAS-free 3D printing materials: PTFE, resin, filament, and SLS powder with material samples.

3D printer materials: abrasion-resistant and durable, without PTFE


With in-house development and own test laboratory for PTFE and PFAS alternatives

An employee checks material development at a machine in the igus lab.

From development: Major progress with PFAS and PTFE

What is PFAS?

  • Non-polymers: In the subgroup of non-polymers, the compounds perfluorooctanoic acid (PFOA) and perfluorooctanesulfonic acid (PFOS) are the best analysed. Like many PFAS, these two compounds are persistent and can now be found in the environment, the food chain and in people. PFOA and PFOS have a proven negative impact on health. Together with PFHxs and PFNA, they account for 90% of the current PFAS load.
  • Polymers: The subgroup of polymers includes fluoropolymers. Fluoropolymers consist of a carbon chain with directly attached fluorine atoms. This makes them so strong that they cannot break down into toxic substances. The only danger is the possible use of toxic additives during production in the form of emulsifiers. Fluoropolymers are used, for example, in coatings, seals and cable insulation. Fluoropolymers include polytetrafluoroethylene (PTFE) as well as other substances.
Overview chart of PFAS: divided into non-polymers and polymers with examples and subgroups.

Contact us

Contact details

Opening hours